Drawer unit with work surface and upright

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

This drawer unit can also be used as a compact workstation. The drawers provide ample space for tools, documents and materials. The number and size of the drawers can be customized easily in the item Engineeringtool.
The top of the cabinet, which features a robust table top, can be used as a work surface. The rear profiles of the frame are extended. They form an integrated upright. Accessories such as a monitor holder, an LED light fitting or display panels can be attached here.
All drawers use fully extendable telescopic slides with a soft-close function. The load capacity is up to 45 kg depending on the length used.

- Easy configuration of drawers to suit the application
- Dimensions of the basic model 1800 x 780 x 780 mm
- Height, width and depth of the application can be individually adjusted in the item Engineeringtool

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.