Full-extension drawer
* Mandatory information
Technical Data
Properties
Line | line 8 |
---|---|
Force max | Fmax. = 450 N |
Delivery unit | 1 set |
Status on delivery | not preassembled |
Description
Note: When designing the drawer, we recommend that the usable width should not be greater than the length of the telescopic slides used.
1. Enter the clear dimension B2 between the Profiles 8 of the frame. The configurator automatically calculates the usable width B inside the drawer.
2. Select the installation A2 depending on the Profile size to which the telescopic rails will be connected: 20 mm for Profiles 8 40x40 and 60 mm for Profiles 8 80x40.
4. Select the front height H1. The front height H1 determines the possible internal heights of the three other Profiles.
6. Select the type and color of the bottom panel. The configurator automatically calculates the appropriate size of the 4 mm thick board.
Downloads
Full-extension drawer
* Mandatory information