Fixing System, Rebate Profile X 8 80
* Mandatory information
Technical Data
Properties
Article number | 0.0.719.91 |
---|---|
Line | line X |
ESD-safe | Yes |
Weight | m = 387 g/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Colour | natural |
cleanroom suitability | Yes |
Description
The Fixing System can also be combined with a range of panel elements as well as Lines X and XMS. There is no need to cut out sections on profiles or panels.
Note: To ensure easy installation, aluminium profiles for panel-fastening should be ordered 0.5 mm shorter than the calculated cut length.
Thanks to the use of electron beam hardening, Plastic Pro features a non-porous, impact-proof and easy-to-clean surface that is suitable for demanding applications in cleanrooms and laboratories.
The hardened surface exhibits excellent chemical resistance to aggressive cleaning agents. The surface is also highly resistant to hydrogen peroxide gas (H2O2).
What’s more, the HPL panels exhibit excellent abrasion resistance and impact strength right up to their edges. Since Plastic Pro is not susceptible to scratching or corrosion, it can be used as an alternative to stainless steel surfaces in work areas that are heavily used.
The sealed, unbroken surface permanently reduces the outgassing of volatile organic compounds (VOCs).
Note: Panel elements made of Plastic Pro must be stored and transported lying flat until they are installed.
Assembly Instructions
Variants
Sort by
Jednostka dostawcza: Przycięcie | Długość: 20 ... 6000 | Obszar grubości płyty: 4-5 mm | Ścianka: pojedyncza | |
Jednostka dostawcza: Sztuka | Długość: 6000 | Obszar grubości płyty: 4-5 mm | Ścianka: pojedyncza | |
Jednostka dostawcza: Przycięcie | Długość: 20 ... 6000 | Obszar grubości płyty: 6-7 mm | Ścianka: pojedyncza | |
Jednostka dostawcza: Sztuka | Długość: 6000 | Obszar grubości płyty: 6-7 mm | Ścianka: pojedyncza | |
Jednostka dostawcza: Przycięcie | Długość: 20 ... 6000 | Obszar grubości płyty: 4-5 mm | Ścianka: podwójna | |
Jednostka dostawcza: Sztuka | Długość: 6000 | Obszar grubości płyty: 4-5 mm | Ścianka: podwójna |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 11.0
23360190
eCl@ss 7.1
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100
Fixing System, Rebate Profile X 8 80
* Mandatory information