Ethernet Cable, S/FTP, 5m, black

0.0.723.80


Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.723.80
ESD-safeNo
Weightm = 170 g
Delivery unit1 pce.
Colourblack

Description

Ethernet Cable, S/FTP, 5m is an industrial-standard category 6 network cable. To guard against interference, the twisted core pairs are shielded with metal foil. The entire cable is also enveloped in a shielding braid.
The LAN cable features two preassembled RJ45 male connectors.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
27040801
eCl@ss 4.1
27040801
eCl@ss 5.0
27049190
eCl@ss 5.1
27069190
eCl@ss 6.0.1
27069090
eCl@ss 7.1
27069190
eCl@ss 8.0
27069190
eCl@ss 11.0
27069090
UNSPSC 9.0
56111901
UNSPSC 7.0
56111901
Customs tariff number
85444210