FIFO racks for automatic material supply with SAFELOG M4 tow

configure now

Technical Data

Technical note

The following components must be ordered separately from the item online shop to complete the solution:
2 x Threaded Rod M6-1000 (0.0.709.42)
4x Angle Joint Set M6 (0.0.701.13)
48 x Roller D30-23 (0.0.620.36)

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

For efficient material provision, two FIFO racks are connected via a mobile robot in this sample solution. Thanks to the frontal shooter function, a SAFELOG S3 tow can pick up several SLCs at the source and unload them independently at the sink. The mechanics use Karakuri/LCA principles and function without an additional controller.
The fully automated transport of containers using an automated guided vehicle (AGV) system enables variable intralogistics. The mobile robot can also serve multiple FIFO racks in production for optimized material flow.
With the item Engineeringtool, you can easily adapt the FIFO racks and the Top Module to your requirements. All dimensions, types, sizes, and quantities of the SLCs can be determined individually.

- Roller conveyors on two levels for material transport with SLCs
- Storage space for six SLCs (400 x 300 mm) per level
- Compatible with SAFELOG S3 tow using a item Base Cart

Note: Depending on the scale of the solution and robot model, the stability and load limits of the entire system must be checked. Please note that the actual functionality may depend on other conditions. To ensure functionality, independent adjustment on site is necessary.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.