Flat Belt Conveyor 8 40 M
* Mandatory information
Technical Data
Properties
Axle spacing on | LA = 500–6000 mm |
---|---|
Drive arrangement | left/right |
Drive position | 0°; 90°; 180°; 270° |
Line | line 8 |
Line | Conveyors |
Total width of conveyor | BG = 40, 80, 120, 160, 200, 240, 320, 400 mm |
Delivery unit | 1 pce. |
Status on delivery | Preassembled |
Max. total load (non-accumulating) | 100 kg |
Max. total load (accumulating) | 45 kg |
Max. line load | 25 kg/m |
Nominal voltage | Un = 230/400 V |
Belt speed | V TB = 2.5–28.9 m/min |
Conveyor belt width | BT = BG-10 (but BG-5 if BG = 40 or 80) |
Description
The item centre drive and motor can be fitted at any point along the belt, and are installed underneath the conveyor line. As a result, the conveyor belt can transport goods that are wider than the conveyor itself. The direction of transport can be set as required.
The stable load-bearing frame with two freely accessible Line 8 grooves makes it easier to attach a railing, connect stands and integrate the conveyor into machines.
Flat conveyor belts are available in non-accumulating and accumulating, ESD-safe designs.
When using a centre drive, the conveyor belt is tensioned underneath the conveyor line. This means there are no tolerances in terms of axle spacing on the return pulleys. As a result, high-precision applications can be achieved.
Flat Belt Conveyor 8 40 M
* Mandatory information