Flat Belt Conveyor with 10° incline - non-accumulating

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

The Flat Belt Conveyor with non-accumulating conveyor belt and a 10° incline is suitable for ascending operation of bulk materials and non-intrinsically stable objects. The width of 320 mm enables the safe transport of different sizes of goods to be moved with a height offset. For example, bulk material can be transported to a material buffer opening or a height difference to an ergonomic workstation can be compensated. A total load of up to 50 kg can be transported in the 2000 mm length. The maximum line load is 25 kg/m.
The Flat Belt Conveyor 8 40 D is available with an accumulating, non-accumulating and ESD-safe conveyor belt in eight widths up to 400 mm and center distances up to 6000 mm.

Notes on industrial conveyor belts:
- The choice of motor must be adapted to the characteristics of the process and the material being moved.
- The upright must be reinforced by a longitudinal brace and additional uprights should be installed for support from a length of 2000 mm.
- Depending on the gradient, transport speed and conveyed material, the maximum transport weight may differ and must be checked in each case of application.
- The Flat Belt Conveyor 8 40 D-320 with non-accumulating belt can be operated with a maximum load of 100 kg and a line load of 25 kg/m.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.