Flat Belt Conveyor with railing and funnel – accumulating

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

The belt conveyor with accumulating conveyor belt has a railing system that is shaped as a funnel in the infeed area. This structure guides unit loads together safely. The height and width of the lateral guide can be flexibly adjusted along the entire conveyor section thanks to the curved retaining brackets. The belt width of 400 mm means that even different unit load sizes can be transported safely. The conveyor belt’s railing can also be fitted with item Slide Strips.
The item Belt Conveyor 8 40 D is available with an accumulating, non-accumulating and ESD-safe conveyor belt in eight widths of up to 400 mm and center distances of up to 6000 mm. All sample conveyor belt solutions can be easily adapted to your application.

Notes on industrial conveyor belts:
- The choice of motor used must be adapted to the characteristics of the process and the goods being conveyed.
- A Belt Conveyor 8 40 D-400 with an accumulating conveyor belt can be operated with a maximum load of 50 kg and a line load of 25 kg/m.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.