Frame Profile Seal 10x4.8
Technical Data
Properties
Article number | 0.0.702.57 |
---|---|
ESD-safe | No |
Weight | m = 21,4 g/m |
Delivery unit | 1 pce., length 3000 mm |
Material | TPV |
cleanroom suitability | Yes |
Description
The finished door can be combined with an outer door frame made of Line 8 profiles (standard or light variants). It can also be opened and closed from both sides and features an all-round seal.
Variants
Sort by
Unité de livraison: découpe | |
Unité de livraison: pièce |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23270290
eCl@ss 4.0
22041412
eCl@ss 4.1
22041412
eCl@ss 7.1
23270290
eCl@ss 11.0
23360192
UNSPSC 9.0
30102315
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
UNSPSC 7.0
30102315
Customs tariff number
40069000