Angle Hinge and Angle Clamp Brackets
Technical Data
Scope of Delivery
Die-cast Al, RAL9006 white aluminium
1 bearing bush, St, bright zinc-plated
2 T-Slot Nuts 8 St M8, bright zinc-plated
2 dome-head screws M8x18, St, bright zinc-plated
Properties
Article number | 0.0.457.76 |
---|---|
Line | line 8 |
ESD-safe | No |
Weight | m = 85 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Line: 5 | Thread: M5 | Thread length: 10 | Groove type: 5 mm | Model: Both sides | |
Line: 5 | Thread: M5 | Thread length: 8 | Groove type: 5 mm | Model: One-sided | |
Line: 5 | Thread: M5 | Thread length: 20 | Groove type: 5 mm | Model: One-sided | |
Line: 6 | Thread: M6 | Thread length: 14 | Groove type: 6 mm | Model: Both sides | |
Line: 6 | Thread: M6 | Thread length: 14 | Groove type: 6 mm | Model: One-sided | |
Line: 6 | Thread: M6 | Thread length: 32 | Groove type: 6 mm | Model: One-sided | |
Line: 8 | Thread: M8 | Thread length: 18 | Groove type: 8 mm | Model: Both sides | |
Line: 8 | Thread: M8 | Thread length: 18 | Groove type: 8 mm | Model: One-sided | |
Line: 8 | Thread: M8 | Thread length: 40 | Groove type: 8 mm | Model: One-sided |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162502
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 7.1
23360290
Customs tariff number
76169910