Slide Strip D30


Selected variant
Slide Strip D30, grey similar to RAL 7042 (0.0.634.58)
Slide Strip D30, grey similar to RAL 7042
0.0.634.58
Show all
This item is not directly orderable.
Use in Engineeringtool
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.634.58
LineLine D30
ESD-safeNo
Weightm = 74,5 g/m
Delivery unitcut-off max. 2000 mm
MaterialPE-HD
Colourgrey similar to RAL 7042

Description

Slide Strips D30 protect the surface of Profile Tubes and enable low-friction transport of goods. Containers can slide or be pushed over the abrasion-resistant plastic strips. An ESD-safe version prevents static build-up.
In the item Railing System, Slide Strips are used on conveyor belts to protect items during transportation.
Slide Strips with Side Guides keep items on the right track during transportation. In addition, a frame made from Slide Strips can be used to enclose panels.
Slide strips D30 without side guides are available in different colors. They allow for easy color coding of racks and compartments.

Assembly Instructions

Variants

Sort by

Delivery unit:  Cut-offLength:  20 ... 2000Colour:  Grey GreyMaterial:  HDPESlide guide position:  None
Delivery unit:  PieceLength:  2000 Colour:  Grey GreyMaterial:  HDPESlide guide position:  None
Delivery unit:  Cut-offLength:  20 ... 2000Colour:  Black BlackMaterial:  PE-HD-ESDSlide guide position:  None
Delivery unit:  PieceLength:  2000 Colour:  Black BlackMaterial:  PE-HD-ESDSlide guide position:  None
Delivery unit:  Cut-offLength:  20 ... 2000Colour:  Red RedMaterial:  HDPESlide guide position:  None
Delivery unit:  PieceLength:  2000 Colour:  Red RedMaterial:  HDPESlide guide position:  None
Delivery unit:  Cut-offLength:  20 ... 2000Colour:  Yellow YellowMaterial:  HDPESlide guide position:  None
Delivery unit:  PieceLength:  2000 Colour:  Yellow YellowMaterial:  HDPESlide guide position:  None
Delivery unit:  Cut-offLength:  20 ... 2000Colour:  Green GreenMaterial:  HDPESlide guide position:  None
Delivery unit:  PieceLength:  2000 Colour:  Green GreenMaterial:  HDPESlide guide position:  None
Delivery unit:  Cut-offLength:  20 ... 2000Colour:  Orange OrangeMaterial:  HDPESlide guide position:  None
Delivery unit:  PieceLength:  2000 Colour:  Orange OrangeMaterial:  HDPESlide guide position:  None
Delivery unit:  Cut-offLength:  20 ... 2000Colour:  Grey GreyMaterial:  HDPESlide guide position:  Side
Delivery unit:  PieceLength:  2000 Colour:  Grey GreyMaterial:  HDPESlide guide position:  Side
Delivery unit:  Cut-offLength:  20 ... 2000Colour:  Grey GreyMaterial:  HDPESlide guide position:  Centre
Delivery unit:  PieceLength:  2000 Colour:  Grey GreyMaterial:  HDPESlide guide position:  Centre
Delivery unit:  Cut-offLength:  20 ... 2000Colour:  Black BlackMaterial:  PE-HD-ESDSlide guide position:  Side
Delivery unit:  PieceLength:  2000 Colour:  Black BlackMaterial:  PE-HD-ESDSlide guide position:  Side
Delivery unit:  Cut-offLength:  20 ... 2000Colour:  Black BlackMaterial:  PE-HD-ESDSlide guide position:  Centre
Delivery unit:  PieceLength:  2000 Colour:  Black BlackMaterial:  PE-HD-ESDSlide guide position:  Centre

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 6.0.1
23210192
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
Customs tariff number
39161000