Guard 8, Guard Section

* Mandatory information

Technical Data

Properties

Lineline 8
ESD-safeNo
Delivery unit1 set
Status on deliveryPreassembled

Description

The Guard 8, Guard Section contains all the components required for a free-standing protective fence: two posts with stand feet, a panel made of polycarbonate or steel mesh, and horizontal profiles to the required width. The panel infill is fixed to the frame.
Guard Sections can be combined with Fixed Panels and Intersectional Panels from the Guard 8 system. These fence elements are mounted between two Guard Sections and use their posts.
The modular item Guard 8 consists of combinable Guard Sections, Fixed Panels, Intersectional Panels, and Posts. The surface infills are made of polycarbonate, steel mesh, or corrugated mesh.
With configurable assemblies, you can tailor every detail precisely to your requirements. All components are automatically dimensioned for the required maximum impact load. You can focus on the occupational safety application, while the software selects the correct profiles, floor fixings, and the required number of holders.
Thanks to automatic optimization, the item Guard 8 is the economical and highly configurable basis for functional barriers between people and hazardous areas. The protective fences meet the requirements of DIN EN ISO 14120:2016. The maximum load capacity can be selected from 115 J, 329 J, and 767 J.
The modules can be easily connected to form complete protective fences in the item Engineeringtool. You can also combine Guards 8 with other structural components to create a complete solution. item Guard 8 is delivered pre-assembled to speed up on-site installation.

Assembly Instructions

The adjustable stand feet are designed to compensate for height differences. Aligning the post is made easier by an Hexagon screw ISO 4017-M8x30. For this purpose, a thread M8x56mm is drilled into the core boring of the profile.