The item Guard 8, Post is used to attach Guard 8, Fixed Panel and Guard 8, Intersectional Panel of the item Guard 8. The profile and the stand foot are selected by the software to match the desired maximum impact loads.
The modular item Guard 8 consists of combinable Guard Sections, Fixed Panels, Intersectional Panels, and Posts. The surface infills are made of polycarbonate, steel mesh, or corrugated mesh. With configurable assemblies, you can tailor every detail precisely to your requirements. All components are automatically dimensioned for the required maximum impact load. You can focus on the occupational safety application, while the software selects the correct profiles, floor fixings, and the required number of holders. Thanks to automatic optimization, the item Guard 8 is the economical and highly configurable basis for functional barriers between people and hazardous areas. The protective fences meet the requirements of DIN EN ISO 14120:2016. The maximum load capacity can be selected from 115 J, 329 J, and 767 J.
The modules can be easily connected to form complete protective fences in the item Engineeringtool. You can also combine Guards 8 with other structural components to create a complete solution. item Guard 8 is delivered pre-assembled to speed up on-site installation.
Assembly Instructions
The adjustable stand feet are designed to compensate for height differences. Aligning the post is made easier by an Hexagon screw ISO 4017-M8x30. For this purpose, a thread M8x56mm is drilled into the core boring of the profile.