Guide Rails


Selected variant
Guide Rail 36x26 e 65, natural (0.0.726.90)
Guide Rail 36x26 e 65, natural
0.0.726.90
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.726.90
LineLine D30
ESD-safeYes
Weightm = 941 g/m
Delivery unit1 pce., length 3000 mm
MaterialAl, anodized
Colournatural

Description

ESD-safe aluminium Guide Rail 36x26 e 65 is a railing that also adds extra rigidity to a Roller Conveyor St D30. The side guidance is spaced 65 mm from the centre of the castors.
The anodized surface layer on this robust railing reduces friction and provides long-lasting scratch protection. There is no need to use an additional Slide Strip.
The guiding ridge can be positioned on the right or left side of an item Roller Conveyor St D30.
Roller Conveyor St D30 is slotted into Guide Rail 36x26 e. This provides added rigidity for the roller conveyor. Roller Conveyor St Fastening Bracket D30 (0.0.642.47) is used to make the connection to the surrounding frame.

Note: Guide Rail 36x26 e 65 enables you to make full use of the installation space in the corner area of a frame. The railing reaches into the area that is left clear because of the Fastener D30. However, the guide rail does not project beyond the frame.

Assembly Instructions

Variants

Sort by

Liefereinheit:  ZuschnittLänge:  20 ... 4500Bauform:  einseitigMaterial:  Kunststoff (PVC)Farbe:  grau grau
Liefereinheit:  StückLänge:  4500 Bauform:  einseitigMaterial:  Kunststoff (PVC)Farbe:  grau grau
Liefereinheit:  ZuschnittLänge:  20 ... 4500Bauform:  einseitigMaterial:  Al, eloxiertFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  3000 Bauform:  einseitigMaterial:  Al, eloxiertFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  4500 Bauform:  einseitigMaterial:  Al, eloxiertFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  ZuschnittLänge:  20 ... 4500Bauform:  einseitigMaterial:  Kunststoff (PVC)Farbe:  grau grau
Liefereinheit:  StückLänge:  4500 Bauform:  einseitigMaterial:  Kunststoff (PVC)Farbe:  grau grau
Liefereinheit:  ZuschnittLänge:  20 ... 4500Bauform:  einseitigMaterial:  Al, eloxiertFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  3000 Bauform:  einseitigMaterial:  Al, eloxiertFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  4500 Bauform:  einseitigMaterial:  Al, eloxiertFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauform:  beidseitigMaterial:  Aluminium (natur)Farbe:  grau grau
Liefereinheit:  StückLänge:  6000 Bauform:  beidseitigMaterial:  Aluminium (natur)Farbe:  grau grau
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauform:  beidseitigMaterial:  Aluminium (natur)Farbe:  grau grau
Liefereinheit:  StückLänge:  6000 Bauform:  beidseitigMaterial:  Aluminium (natur)Farbe:  grau grau
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauform:  einseitigMaterial:  Aluminium (natur)Farbe:  grau grau
Liefereinheit:  StückLänge:  6000 Bauform:  einseitigMaterial:  Aluminium (natur)Farbe:  grau grau

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 11.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
76042100