Heavy-duty work bench 4 E HD with upright and overhang

configure now

Technical Data

Technical note

Status on delivery: not preassembled, CE-compliant (except in the case of significant changes)

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

Even the heaviest components with a total weight of up to one ton can be electrically lifted to an ergonomic working height with the heavy-duty work bench 4 E HD. Four electrically height-adjustable table columns ensure stability. With an upright and a overhang, this height-adjustable work bench offers plenty of space for light fittings as well as the provision of materials, tools and information.
The ergonomic work bench is suitable for assembly work with heavy workpieces and other manual production applications.
For the best ergonomics in production, you can easily customize the heavy-duty table with a wide range of workstation equipment from item. The cable duct at the rear ensures a tidy, safe media supply.
The height-adjustable work bench is ready for transportation to different locations. When the table columns are fully retracted, the table is placed on the castors mounted on the lower frame.
- Four electrically height-adjustable table columns
- Work bench with upright and overhang
- Up to 1000 kg load capacity
- Table top of the basic model: 1800 x 750 mm
- Individual equipment thanks to a large selection of item workstation components
- Alternative sizes and designs available as further sample solutions

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.