Chain 1.8x12
* Mandatory information
Technical Data
Scope of Delivery
Rounded wire chain 1.8x12, St, bright zinc-plated
Properties
Article number | 0.0.701.39 |
---|---|
Line | Work Bench System |
ESD-safe | No |
Weight | m = 58 g/m |
Delivery unit | cut-off ± 200 mm, min. 3m, max. 25m |
Material | St |
Description
Variants
Sort by
Unité de livraison: découpe | Longueur: 3000 ... 25000 | |
Unité de livraison: rouleau | Longueur: 25000 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.1
23170408
UNSPSC 7.0
31151607
eCl@ss 7.1
23170408
eCl@ss 5.0
23170408
UNSPSC 9.0
31151607
eCl@ss 6.0.1
23170408
eCl@ss 8.0
23170408
eCl@ss 11.0
23170408
eCl@ss 4.0
23170402
eCl@ss 4.1
23170402
Customs tariff number
73158900
Chain 1.8x12
* Mandatory information