L-keys


Selected variant
L-Key 6 A/F (0.0.007.01)
L-Key 6 A/F
0.0.007.01
Show all

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.007.01
ESD-safeNo
Weightm = 150 g
Delivery unit1 pce.
MaterialChrome vanadium steel, matt chrome-plated
Width across flatss = 6 A/F

Description

L-Keys are particularly suitable for tightening the screws of Universal Connections.
 A special L-Key 5 A/F NO is used for the Automatic-Fastening Sets 8 N.

Variants

Sort by

Key width:  6 A/FDesign:  StandardLine:  -
Key width:  8 A/FDesign:  StandardLine:  -
Key width:  5 A/FDesign:  StandardLine:  -
Key width:  3 A/FDesign:  StandardLine:  -
Key width:  4 A/FDesign:  StandardLine:  -
Key width:  5 A/FDesign:  ShortLine:  8

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21040409
eCl@ss 4.0
21040401
eCl@ss 4.1
21040401
eCl@ss 5.0
21040401
eCl@ss 5.1
21040401
UNSPSC 9.0
27111710
eCl@ss 6.0.1
21040401
eCl@ss 11.0
21040410
UNSPSC 7.0
27111710
eCl@ss 7.1
21040409
Customs tariff number
82054000