Joining Plate Set 8


Selected variant
Joining Plate Set 8 40 120x120 -180° T (0.0.708.00)
Joining Plate Set 8 40 120x120 -180° T
0.0.708.00
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Joining Plate, St, bright zinc-plated
5 Countersunk Screws DIN 7991 M8x16, St, bright zinc-plated
1 T-Slot Nut V 8 St 2xM8-73, St, bright zinc-plated
3 T-Slot Nuts V 8 St M8, St, bright zinc-plated

Properties

Article number0.0.708.00
TorqueM = 25 Nm
Lineline 8
ESD-safeYes
Weightm = 246 g
Delivery unit1 set

Description

Joining Plate Set 8 40 120x120 -180° T provides additional rigidity for a right-angled profile connection in a frame. This robust, T-shaped steel plate is fitted to the Line 8 grooves of profiles from the outside.
The Joining Plate Set can be used as an additional means of compensating for moment loads at connection points on transport trolleys, racks and machine bases.
item Joining Plates reinforce profile frames and enhance the rigidity of frame constructions. Thanks to their economical use of materials, they are ideal for lightweight construction and retrofitting to pre-existing systems.
Joining Plates are attached from the outside to reinforce existing connections, do not require any additional machining and are screwed to Line 8 grooves. Countersunk holes result in a flat surface, with no risk of injury from protruding screw heads.
Note: item Joining Plate Sets are not intended as a substitute for screw-attached fastening sets.

Variants

Sort by

Typ připojení:  UniverzálníTvar:  Obdélníkový ObdélníkovýVýřez:  XRozměr X:  120 mmRozměr Y:  40 mm
Typ připojení:  UniverzálníTvar:  Obdélníkový ObdélníkovýVýřez:  XRozměr X:  160 mmRozměr Y:  40 mm
Typ připojení:  PravoúhléTvar:  Tvar L Tvar LVýřez:  XRozměr X:  120 mmRozměr Y:  120 mm
Typ připojení:  tvaru TTvar:  Tvar T Tvar TVýřez:  XRozměr X:  120 mmRozměr Y:  120 mm
Typ připojení:  PravoúhléTvar:  Trojúhelníkový TrojúhelníkovýVýřez:  XRozměr X:  120 mmRozměr Y:  120 mm
Typ připojení:  PravoúhléTvar:  Trojúhelníkový TrojúhelníkovýVýřez:  Rozměr X:  120 mmRozměr Y:  120 mm
Typ připojení:  tvaru TTvar:  Trojúhelníkový TrojúhelníkovýVýřez:  Rozměr X:  200 mmRozměr Y:  120 mm
Typ připojení:  tvaru TTvar:  Trojúhelníkový TrojúhelníkovýVýřez:  XRozměr X:  200 mmRozměr Y:  120 mm
Typ připojení:  KříženíTvar:  Čtvercový ČtvercovýVýřez:  XRozměr X:  200 mmRozměr Y:  200 mm

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73269098