Label profile D30 individual
Technical Data
Technical note
Self-adhesive
Properties
Article number | 0.0.644.70 |
---|---|
Line | Line D30 |
ESD-safe | No |
Weight | m = 66,5 g/m |
Delivery unit | cut-off max. 2000 mm |
Material | PVC |
Colour | transparent |
Description
The Label Holders enable users to attach labels to Profiles and Tubes D30 by keeping labelling cards securely encased in transparent film.
Two versions are available – one for attaching labels directly to the (Profile) Tube D30 and one for suspending labels below, in a flexible transparent pocket (“flex” version). Both are permanently glued to the profile.
Label Holders D30 are available ready-cut or as a profile that can be cut to size as required.
Variants
Sort by
Variante: Normal | Liefereinheit: Zuschnitt | |
Variante: Normal | Liefereinheit: Stück | |
Variante: Flex | Liefereinheit: Zuschnitt | |
Variante: Flex | Liefereinheit: Stück |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21109104
eCl@ss 5.1
21109104
eCl@ss 6.0.1
21109104
eCl@ss 7.1
21109104
UNSPSC 7.0
31111510
UNSPSC 9.0
31111510
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
Customs tariff number
39162000