Label Profile 8
Technical Data
Properties
Article number | 0.0.687.03 |
---|---|
Line | line 8 |
ESD-safe | No |
Weight | m = 194 g/m |
Delivery unit | cut-off max. 2000 mm |
Material | PVC |
Colour | grey/transparent |
Description
Thanks to this space-saving holder for labels, every tool can be put back exactly where it belongs in no time. The holder is secured in the groove without needing any tools and can be cut to size using the item Multi-Purpose Pliers. A Word template can be downloaded from the holder’s product description page in the item Online Shop and used to create illustrated labels.
Variants
Sort by
Serie: 8 | Unidad de suministro: Corte | Largo: 20 ... 2000 | Color: ![]() | Material: Plástico (PVC) | |
Serie: 8 | Unidad de suministro: Pieza | Largo: 2000 | Color: ![]() | Material: Plástico (PVC) | |
Serie: Sistema de bancos de trabajo | Unidad de suministro: Pieza | Largo: 160 | Color: ![]() | Material: Plástico (PVC) | |
Serie: 8 | Unidad de suministro: Corte | Largo: 20 ... 3000 | Color: ![]() | Material: Al, anodizado | |
Serie: 8 | Unidad de suministro: Pieza | Largo: 3000 | Color: ![]() | Material: Al, anodizado | |
Serie: 8 | Unidad de suministro: Corte | Largo: 20 ... 2000 | Color: ![]() | Material: Plástico (PVC) | |
Serie: 8 | Unidad de suministro: Pieza | Largo: 2000 | Color: ![]() | Material: Plástico (PVC) |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21109104
eCl@ss 6.0.1
21109104
eCl@ss 5.1
21109104
UNSPSC 7.0
31111510
UNSPSC 9.0
31111510
eCl@ss 7.1
21109104
eCl@ss 4.0
21100201
eCl@ss 5.0
21100201
eCl@ss 4.1
21100201
Customs tariff number
39162000