Label Profile D30 e, transparent
This item is not directly orderable.
Technical Data
Properties
Article number | 0.0.691.82 |
---|---|
Line | Line D30 |
ESD-safe | No |
Weight | m = 90 g/m |
Delivery unit | cut-off max. 2000 mm |
Material | PVC |
Colour | transparent |
Description
The off-centre design of the fastening profile ensures it is not knocked out of place when containers are removed from behind it. Labelling cards can be up to 30 mm high and will not fall out, even if the label profile is turned 180°.
A continuous strip of label profile can be fitted to run the entire width of a cross profile when using separate sections of fastening profile to hold it in place.
Variants
Sort by
Dodací jednotka: Přířez | |
Dodací jednotka: Kus |
Downloads
CAD Data
Files
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
Customs tariff number
39162000
Label Profile D30 e, transparent
This item is not directly orderable.