Lifting Column Mounting Plate 8 St 240x200, white aluminium, similar to RAL 9006
0.0.720.65
Technical Data
Properties
Article number | 0.0.720.65 |
---|---|
Line | line 8 |
ESD-safe | No |
Weight | m = 3,6 kg |
Delivery unit | 1 pce. |
Material | St |
Colour | white aluminium, similar to RAL 9006 |
Description
Thanks to the integrated controls, the Lifting Column can be actuated directly from the cobot so that it functions as a range extender. Lifting Column Adapter Plate 8 200x200 ensures that cobots from all leading suppliers can be used with the Lifting Column. They are either connected directly or in combination with the relevant Robot Mounting Plate.
Lifting Column Mounting Plate 8 240x200 St is used to connect the Lifting Column directly to an item profile frame, either from above or below.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360291
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73269098