Magnetic Door Stop
Technical Data
Scope of Delivery
1 casing, PA-GB, grey
1 stop plate, St, bright zinc-plated
3 T-Slot Nuts 6 St M4, bright zinc-plated
1 Countersunk Screw DIN 7991 M4x12, St, bright zinc-plated
2 Countersunk Screws DIN 7991 M4x10, St, bright zinc-plated
1 washer, St, bright zinc-plated
Properties
Article number | 0.0.719.67 |
---|---|
Line | line 6 |
ESD-safe | No |
Weight | m = 47 g |
Holding force | 40 N |
Delivery unit | 1 set |
Colour | grey similar to RAL 7042 |
cleanroom suitability | Yes |
Description
The housing with its magnet is secured in the Line 6 groove of the frame profile. The steel stop plate is installed in the Line 6 groove of the door segment.
Assembly Instructions
Variants
Sort by
Line: 8 | Second line: None | Colour: ![]() | Modular dimension: 40x40 mm | Groove type: 8 mm | |
Line: 8 | Second line: None | Colour: ![]() | Modular dimension: 40x40 mm | Groove type: 8 mm | |
Line: 8 | Second line: None | Colour: ![]() | Modular dimension: 32x18 mm | Groove type: 8 mm | |
Line: 6 | Second line: None | Colour: ![]() | Modular dimension: 30x30 mm | Groove type: 6 mm | |
Line: 6 | Second line: 8 | Colour: ![]() | Modular dimension: 30x30 mm | Groove type: 8 mm |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 9.0
31163101
UNSPSC 7.0
31163101
eCl@ss 8.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
85051990