Manually height-adjustable table Economy Lean D40/D30 K with upright and overhang - EX-01580

Technical Data

Technical note

Status on delivery: not preassembled, CE-compliant (except in the case of significant changes)

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

The height-adjustable Economy Lean K work bench can be adapted to body and component sizes using an ergonomic crank drive. The height of the four table columns can be adjusted in parallel by up to 300 mm. With an upright and an overhang, the height-adjustable work bench offers plenty of space for the provision of materials, tools and information.
The crank table is based on aluminum profiles from the item Lean Production Building Kit System. The ergonomic work bench has sufficient stability for order picking or assembly work as well as other manual production applications.
- Four manually height-adjustable lifting columns
- Load capacity of up to 120 kg
- Work bench with upright and overhang
- Individual equipment thanks to a large selection of item workstation components
- Table top of the basic model: 1200 x 600 mm
- Height, width and depth of the basic model can be easily adjusted
- Alternative designs available as further sample solutions