Mobile cantilever rack for tugger trains

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

This mobile cantilever rack supports the transport of long goods or cable harnesses. The stable base frame consists of Profile 8, light. To reduce weight, additional (Profile) Tubes D30 from the Lean Production Building Kit System are utilized.
When uncoupled, the trolley can be easily maneuvered by hand thanks to the swivel castors. Two directional locking devices ensure safe straight-line running in the tugger train. The item Corner Deflector Guard and the self-lifting drawbar contribute to safety and reliability in operation.

- Up to 600 kg load capacity with even distribution on the shelves
- Easy connection to pulling tractor by drawbar
- Dimensions of the basic model: 1680 x 1920 x 720 mm
- Height, width and depth can be customized in the item Engineeringtool

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.