Mobile shelf unit with three levels for tugger trains

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

This tugger train cart supports the efficient transport of goods and materials in small load carriers. The three provisioning levels use different methods and layouts for storing SLCs (inclined tray, surrounding edge, open on one side). The contents of the open-fronted storage bins can be clearly displayed in the large sign frame.
When uncoupled, the shelf trolley can be easily maneuvered by hand thanks to its swivel castors. Two directional locking devices ensure safe straight-ahead running in the tugger train. The item Corner Deflector Guard and the self-lifting drawbar contribute to safety and reliability in operation.

- Up to 600 kg load capacity with even distribution on the shelves
- Easy to connect to towing tractor using drawbar
- Dimensions of the basic model: 1800 x 1950 x 1000 mm
- Height, width and depth of application can be individually adapted in the item Engineeringtool

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.