Monitor Arm, height-adjustable
Technical Data
Scope of Delivery
1 monitor arm, 5 joints, die-cast Al
1 cable guide
1 Vesa adapter 75 and 100
1 profile adapter
Fastening elements
Technical note
The weight of the monitor is balanced by an adjustable gas pressure spring.
Properties
Article number | 0.0.731.32 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD-safe | No |
Weight | m = 2,71 kg |
Delivery unit | 1 set |
Max. load-carrying capacity | M = 8-20 kg |
Description
The monitor arm can be fastened to either a horizontal or a vertical Line 8 groove. Cables fed through to the display are securely covered.
Assembly Instructions
Variants
Sort by
Počet kloubů: 4 | Zátěž: max. 10 kg | |
Počet kloubů: 5 | Zátěž: max. 10 kg | |
Počet kloubů: 4 | Zátěž: max. 20 kg | |
Počet kloubů: 5 | Zátěž: max. 20 kg |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
85299096