Mounting Set 8, Button/Switch M22

0.0.732.80


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Mounting Set 8, Button/Switch bracket plate, St, bright zinc-plated
1 T-Slot Nut V 8 St M6, bright zinc-plated
1 Hexagon Socket Head Cap Screw DIN 912-M6x16, St, bright zinc-plated
1 washer DIN 1441-C 7-12, bright zinc-plated

Properties

Article number0.0.732.80
Lineline 8
ESD-safeYes
Weightm = 101 g
Delivery unit1 set

Description

Mounting Set 8, Button/Switch M22 can be used to fasten M22 operating elements to profiles with a Line 8 groove.
The bracket plate is screw-fitted in the groove. The operating element, for example Pushbutton M22 (0.0.732.79) or Selector Switch M22 (0.0.730.75), is fitted at the rear via its threaded ring. Anti-torsion features ensure rotary switches are held securely in place.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
27371210
eCl@ss 5.1
27371210
UNSPSC 7.0
39121506
UNSPSC 9.0
39121506
eCl@ss 6.0.1
27371210
eCl@ss 7.1
27371228
eCl@ss 8.0
27371228
eCl@ss 11.0
27371228
eCl@ss 4.1
27371281
eCl@ss 4.0
27371281
Customs tariff number
85389099