Technical Data
Scope of Delivery
Multiblock D30 half M6 K, die-cast aluminium, natural
Multiblock D30 half M6 G, die-cast aluminium, natural
Square nut DIN 557-M6-5, St, bright zinc-plated
2 hexagon nuts DIN 934 M6-I8I, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 912-M6x22, St, bright zinc-plated
Properties
Article number | 0.0.629.96 |
---|---|
Line | Line D30 |
ESD-safe | Yes |
Weight | m = 71,5 g |
Delivery unit | 1 set |
Material | Al, anodized |
Description
The two halves of Multiblock D30 have different heights, which ensures the fixing can be made with the perfect fit. Levels can be varied depending on how the fastener is oriented, which is useful when compensating for the height difference associated with Fastener D30, for example.
Multiblock D30 is fastened to a Profile Tube D30 or Profile 6 D30. A Tube Adapter D30 is required to fit it to a Tube D30.
Caps D30 F can be used to cover over the screw fixings of Multiblock D30. Up to four can be used on each Multiblock.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
UNSPSC 9.0
31141501
eCl@ss 7.1
23240190
UNSPSC 7.0
31141501
Customs tariff number
83024900