T-Slot Sliders


Selected variant
T-Slot Slider 6 (0.0.459.07)
T-Slot Slider 6
0.0.459.07
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

T-Slot Slider, POM, black
T-Slot Slider hub, St, bright zinc-plated
T-Slot Nut 6 St M4
Countersunk Screw DIN 7991-M4x14, St, bright zinc-plated

Properties

Article number0.0.459.07
Lineline 6
ESD-safeNo
Weightm = 21 g
Delivery unit1 set

Description

The T-Slot Slider enables elements to slide in the profile grooves while simultaneously rotating around the fastening point.
It can be used to construct simple guides for various components, e.g. keyboard pull-outs, panels for operating instructions, or simple lifting, folding and sliding doors in Line 5 or Line 6 profile grooves.
Construction of a folding door with T-Slot Sliders 6.
Unrestricted rotation of the T-Slot Slider around the hub also compensates for possible alignment errors.

Variants

Sort by

Série:  8
Série:  6
Série:  5

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162703
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 11.0
23240190
eCl@ss 6.0.1
23210192
UNSPSC 7.0
31162703
eCl@ss 7.1
23240190
Customs tariff number
39269097