Adjustable Foot PA
Technical Data
Scope of Delivery
Housing, PA-GF, black
Spindle, nut and washer, St, bright zinc-plated
Properties
Article number | 0.0.196.64 |
---|---|
Line | line 8 |
ESD-safe | No |
Weight | m = 71 g |
Force max | Fmax. = 1.500 N |
Delivery unit | 1 pce. |
Colour | black |
Description
The height can be adjusted without the need for tools by simply turning the lower part of the foot.
F = 1,500 N
Variants
Sort by
Farbe: ![]() | Kontur: | Durchmesser: 39 | |
Farbe: ![]() | Kontur: | Durchmesser: 39 | |
Farbe: ![]() | Kontur: | Durchmesser: 40 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 7.1
23250312
eCl@ss 11.0
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
eCl@ss 4.0
22041433
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
73269098