Base Plate


Selected variant
Base Plate 12 120x120, M16, black (0.0.007.43)
Base Plate 12 120x120, M16, black
0.0.007.43
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

4 Cap Screws DIN 7984-M12x30, St, bright zinc-plated
4 washers DIN 433-13, St, bright zinc-plated

Properties

Article number0.0.007.43
Lineline 12
ESD-safeNo
ThreadM16
Weightm = 1,55 kg
Delivery unit1 set
MaterialDie-cast zinc
Colourblack

Description

Stable fastening plates for accommodating Adjustable Feet, Castors and other elements.

The Base Plates/Transport Plates can be screwed into the core bores in the end faces of the profiles or onto the sides of the profiles.

Variants

Sort by

Line:  5External dimension:  40x40Thread:  M8Shape:  Square SquareColour:  Black Black
Line:  5External dimension:  40x40Thread:  M10Shape:  Square SquareColour:  Black Black
Line:  5External dimension:  40x40Thread:  M12Shape:  Square SquareColour:  Black Black
Line:  5External dimension:  40x20Thread:  M8Shape:  Rectangular RectangularColour:  Black Black
Line:  6External dimension:  60x30Thread:  M10Shape:  Rectangular RectangularColour:  Black Black
Line:  6External dimension:  60x30Thread:  M12Shape:  Rectangular RectangularColour:  Black Black
Line:  6External dimension:  60x30Thread:  M16Shape:  Rectangular RectangularColour:  Black Black
Line:  6External dimension:  60x60Thread:  M10Shape:  Square SquareColour:  Black Black
Line:  6External dimension:  60x60Thread:  M12Shape:  Square SquareColour:  Black Black
Line:  6External dimension:  60x60Thread:  M16Shape:  Square SquareColour:  Black Black
Line:  8External dimension:  40x40Thread:  M10Shape:  Square SquareColour:  Black Black
Line:  8External dimension:  40x40Thread:  M8Shape:  Square SquareColour:  Black Black
Line:  8External dimension:  80x40Thread:  M10Shape:  Rectangular RectangularColour:  Black Black
Line:  8External dimension:  80x40Thread:  M10Shape:  Rectangular RectangularColour:  White aluminium White aluminium
Line:  8External dimension:  80x40Thread:  M12Shape:  Rectangular RectangularColour:  Black Black
Line:  8External dimension:  80x40Thread:  M12Shape:  Rectangular RectangularColour:  White aluminium White aluminium
Line:  8External dimension:  80x40Thread:  M16Shape:  Rectangular RectangularColour:  Black Black
Line:  8External dimension:  80x40Thread:  M16Shape:  Rectangular RectangularColour:  White aluminium White aluminium
Line:  8External dimension:  80x80Thread:  M10Shape:  Square SquareColour:  Black Black
Line:  8External dimension:  80x80Thread:  M10Shape:  Square SquareColour:  White aluminium White aluminium
Line:  8External dimension:  80x80Thread:  M12Shape:  Square SquareColour:  Black Black
Line:  8External dimension:  80x80Thread:  M12Shape:  Square SquareColour:  White aluminium White aluminium
Line:  8External dimension:  80x80Thread:  M16Shape:  Square SquareColour:  Black Black
Line:  8External dimension:  80x80Thread:  M16Shape:  Square SquareColour:  White aluminium White aluminium
Line:  8External dimension:  80x80Thread:  M20Shape:  Square SquareColour:  Black Black
Line:  8External dimension:  80x80Thread:  M12Shape:  Triangular TriangularColour:  Black Black
Line:  8External dimension:  80x80Thread:  M16Shape:  Triangular TriangularColour:  Black Black
Line:  8External dimension:  80x80Thread:  M12Shape:  Rounded RoundedColour:  White aluminium White aluminium
Line:  8External dimension:  120x120Thread:  M16Shape:  Square SquareColour:  Aluminium, natural Aluminium, natural
Line:  8External dimension:  160x60Thread:  M12 + M10Shape:  Rectangular RectangularColour:  White aluminium White aluminium
Line:  XExternal dimension:  80x40Thread:  M8Shape:  Rectangular RectangularColour:  White aluminium White aluminium
Line:  XExternal dimension:  80x40Thread:  M10Shape:  Rectangular RectangularColour:  White aluminium White aluminium
Line:  XExternal dimension:  80x40Thread:  M16Shape:  Rectangular RectangularColour:  White aluminium White aluminium
Line:  XExternal dimension:  80x80Thread:  M10Shape:  Square SquareColour:  White aluminium White aluminium
Line:  XExternal dimension:  80x80Thread:  M16Shape:  Square SquareColour:  White aluminium White aluminium
Line:  10External dimension:  100x100Thread:  M12Shape:  Square SquareColour:  White aluminium White aluminium
Line:  10External dimension:  100x100Thread:  M16Shape:  Square SquareColour:  White aluminium White aluminium
Line:  10External dimension:  100x50Thread:  M12Shape:  Rectangular RectangularColour:  White aluminium White aluminium
Line:  10External dimension:  100x50Thread:  M16Shape:  Rectangular RectangularColour:  White aluminium White aluminium
Line:  10External dimension:  200x100Thread:  M12 + M16Shape:  Rectangular RectangularColour:  White aluminium White aluminium
Line:  12External dimension:  120x120Thread:  M12Shape:  Square SquareColour:  Black Black
Line:  12External dimension:  120x120Thread:  M16Shape:  Square SquareColour:  Black Black
Line:  12External dimension:  120x60Thread:  M12Shape:  Rectangular RectangularColour:  Black Black
Line:  12External dimension:  120x60Thread:  M16Shape:  Rectangular RectangularColour:  Black Black

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
79070000