Parts Container 8


Selected variant
Parts Container 8 210x105 (0.0.026.21)
Parts Container 8 210x105
0.0.026.21
Show all
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Work Bench System
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Button-Head Screws M5x12, St, bright zinc-plated
2 T-Slot Nuts 8 Zn M5

Properties

Article number0.0.026.21
LineWork Bench System
Lineline 8
ESD-safeNo
Weightm = 210 g
Delivery unit1 set

Description

Suitable for holding small parts within easy reach at work benches. The attachment on the rear allows the Parts Container to be secured in the grooves of Profiles 8. The screw fastening prevents the Parts Container inadvertently becoming detached.

Assembly Instructions

Variants

Sort by

Kolor:  k. szary k. szaryPojemniki chwytakowe, szerokość (mm):  105Zabezpieczenie ESD:  X
Kolor:  k. czarny k. czarnyPojemniki chwytakowe, szerokość (mm):  105Zabezpieczenie ESD: 
Kolor:  k. żółty k. żółtyPojemniki chwytakowe, szerokość (mm):  105Zabezpieczenie ESD:  X
Kolor:  k. niebieski k. niebieskiPojemniki chwytakowe, szerokość (mm):  105Zabezpieczenie ESD:  X
Kolor:  k. zielony k. zielonyPojemniki chwytakowe, szerokość (mm):  105Zabezpieczenie ESD:  X
Kolor:  k. czerwony k. czerwonyPojemniki chwytakowe, szerokość (mm):  105Zabezpieczenie ESD:  X
Kolor:  k. czarny k. czarnyPojemniki chwytakowe, szerokość (mm):  110Zabezpieczenie ESD:  X
Kolor:  k. czarny k. czarnyPojemniki chwytakowe, szerokość (mm):  210Zabezpieczenie ESD:  X

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
UNSPSC 9.0
56111902
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
39269097