Flush-Mounted Socket


Selected variant
Flush-Mounted Socket (0.0.465.82)
Flush-Mounted Socket
0.0.465.82
Show all

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Socket, PA, black
Cover frame, PA, black
Insulation box, PA, grey
2-pin + earth, 16 A, 250 V

Properties

Article number0.0.465.82
ESD-safeNo
Weightm = 50 g
Delivery unit1 pce.

Description

Flush-Mounted Sockets are easily installed in Wall Profiles, Support Profiles, panel elements, sheets etc.
When using the supplied insulation box with strain relief and shock-proof leads, the conduit elements do not need to be connected to the protective conductor system. Electrical connection must be carried out only by a fully qualified electrician.
The sockets are VDE-compliant (German standard sockets).
The 2-pole connection is designed for standard conditions (16 A and 250 V alternating current).

Assembly Instructions

Mounting operations
The housing of the Flush-Mounted Socket is secured in place using four Self-Tapping Screws DIN 7981 St-4.2x9.5 (8.0.000.13).
Sequence for installing Flush-Mounted Socket:
1. Insulation box
2. Socket
3. Cover frame

Variants

Sort by

Cover:  None
Cover:  With cover

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
UNSPSC 9.0
39121402
eCl@ss 11.0
27144042
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
UNSPSC 7.0
39121402
Customs tariff number
85366990