Profile 8 24x20 D30
* Mandatory information
Technical Data
Properties
Article number | 0.0.720.44 |
---|---|
Line | line 8 |
ESD-safe | Yes |
Cross-sectional area | A = 2,12 cm2 |
Moment of Inertia, torsional | It = 0,08 cm4 |
Moment of Inertia, x-axis | Ix = 1,31 cm4 |
Moment of Inertia, y-axis | Iy = 0,7 cm4 |
Weight | m = 0,572 kg/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Colour | natural |
Resistance Moment, x-axis | Wx = 1,09 cm3 |
Resistance Moment, y-axis | Wy = 0,73 cm3 |
Description
However, thanks to the low coefficient of friction exhibited by the anodized aluminium profile, transported goods can also be guided directly along it, with no additional Slide Strip fitted.
Assembly Instructions
Variants
Sort by
Unité de livraison: découpe | Longueur: 20 ... 6000 | |
Unité de livraison: pièce | Longueur: 6000 |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100
Profile 8 24x20 D30
* Mandatory information