Profile 8 40x40
* Mandatory information
Technical Data
Properties
Article number | 0.0.026.03 |
---|---|
Line | line 8 |
ESD-safe | Yes |
Cross-sectional area | A = 9,16 cm2 |
Moment of Inertia, torsional | It = 1,88 cm4 |
Moment of Inertia, x-axis | Ix = 13,96 cm4 |
Moment of Inertia, y-axis | Iy = 13,96 cm4 |
Weight | m = 2,47 kg/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Permissible groove extraction force | F = 5000 N |
Colour | natural |
Resistance Moment, x-axis | Wx = 6,98 cm3 |
Resistance Moment, y-axis | Wy = 6,98 cm3 |
Description
This robust aluminium profile in the standard design variant from item features four open Line 8 profile grooves.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 3000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 50 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Standard | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 3000 | Design: Standard | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Standard | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 4.0
35020106
Customs tariff number
76042100
Profile 8 40x40
* Mandatory information