Profile 8 80x40


Selected variant
Profile 8 80x40 light, natural (0.0.026.34)
Profile 8 80x40 light, natural
0.0.026.34
Show all
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.026.34
Lineline 8
ESD-safeYes
Cross-sectional areaA = 11,38 cm2
Moment of Inertia, torsionalIt = 9,94 cm4
Moment of Inertia, x-axisIx = 16,6 cm4
Moment of Inertia, y-axisIy = 69,54 cm4
Weightm = 3,04 kg/m
Delivery unitcut-off max. 6000 mm
MaterialAl, anodized
Permissible groove extraction forceF = 2500 N
Colournatural
Resistance Moment, x-axisWx = 8,3 cm3
Resistance Moment, y-axisWy = 17,38 cm3

Description

Profile 8 80x40 light is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line 8.
This weight-reduced aluminium profile in the light design variant from item features six open Line 8 profile grooves.
The profiles in Line 8 are available in standard, light and economy (E) design variants. Due to additional cavities, a Profile 8 80x40 light weighs around 33 percent less than a Profile 8 80x40 in the same length. A Profile 8 80x40 E weighs approximately 47 percent less.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.

Variants

Sort by

Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  leichtNuten:  offen offenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  3000 Bauart:  leichtNuten:  offen offenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  offen offenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  ZuschnittLänge:  50 ... 6000Bauart:  leichtNuten:  offen offenFarbe:  Aluminium, nicht eloxiert Aluminium, nicht eloxiert
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  offen offenFarbe:  Aluminium, nicht eloxiert Aluminium, nicht eloxiert
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  leichtNuten:  offen offenFarbe:  schwarz schwarz
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  offen offenFarbe:  schwarz schwarz
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  economyNuten:  offen offenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  6000 Bauart:  economyNuten:  offen offenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  standardNuten:  offen offenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  3000 Bauart:  standardNuten:  offen offenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  6000 Bauart:  standardNuten:  offen offenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  leichtNuten:  1 Seite geschlossen 1 Seite geschlossenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  1 Seite geschlossen 1 Seite geschlossenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  leichtNuten:  1 Seite geschlossen 1 Seite geschlossenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  1 Seite geschlossen 1 Seite geschlossenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  economyNuten:  2 Seiten geschlossen (180°) 2 Seiten geschlossen (180°)Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  6000 Bauart:  economyNuten:  2 Seiten geschlossen (180°) 2 Seiten geschlossen (180°)Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  leichtNuten:  2 Seiten geschlossen (90°) 2 Seiten geschlossen (90°)Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  2 Seiten geschlossen (90°) 2 Seiten geschlossen (90°)Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  economyNuten:  2 Seiten geschlossen (90°) 2 Seiten geschlossen (90°)Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  6000 Bauart:  economyNuten:  2 Seiten geschlossen (90°) 2 Seiten geschlossen (90°)Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  economyNuten:  2 Seiten geschlossen (180°) 2 Seiten geschlossen (180°)Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  6000 Bauart:  economyNuten:  2 Seiten geschlossen (180°) 2 Seiten geschlossen (180°)Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  leichtNuten:  3 Seiten geschlossen 3 Seiten geschlossenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  3 Seiten geschlossen 3 Seiten geschlossenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  leichtNuten:  alle geschlossen alle geschlossenFarbe:  Aluminium natur Aluminium natur
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  alle geschlossen alle geschlossenFarbe:  Aluminium natur Aluminium natur

Load Calculation

Deflection calculator

Force application
Orientation

Length is required

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 11.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042100