Technical Data
Scope of Delivery
4 Self-Tapping Screws DIN 7982-2.2x9.5, St, black
4 Self-Tapping Screws DIN 7982-2.2x13, St, black
Properties
Article number | 0.0.479.59 |
---|---|
ESD-safe | No |
Weight | m = 16 g |
Delivery unit | 1 set |
Material | PA-GF |
Description
The closed rear wall of the Recessed Grip prevents the operator’s fingers from extending all the way through and possibly being injured.
Variants
Sort by
Material: Kunststoff (PA-GF) | Kontur: | ESD-sicher: X | |
Material: Kunststoff (PA-ESD) | Kontur: | ESD-sicher: ✓ |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
UNSPSC 7.0
31162801
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
39269097