Release Unit 6, Carriage D37-32

0.0.723.66


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Release Unit 6, Carriage D37-32
1 T-Slot Nut V 6 St 2xM6-28, bright zinc-plated
2 Button-Head Screws ISO 7380 M6x30, St, bright zinc-plated

Properties

Article number0.0.723.66
LineLine D30
Lineline 6
ESD-safeYes
Weightm = 664 g
Delivery unit1 set

Description

Release Unit 6, Carriage D37-32 is used to control the movement of Carriages in the item Suspended Conveyor System.
The Release Unit stops Carriages from travelling along Conveyor Rail Profile 6 30x30-80 (0.0.712.90). When actuated via a Bowden cable or a roller element, it will allow any number of Carriages to pass through it.
Release Unit 6, Carriage D37-32 blocks the Conveyor Rail Profile. Its blocking mechanism is released via a lever. Carriages are allowed to pass through for as long as the Release Unit is actuated.
In frames and shooters, a Bowden cable or a roller element can be used as part of the actuation mechanism.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 11.0
36120490
eCl@ss 7.1
36120490
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
73269098