Telescopic Rail heavy duty
Selected variant

Telescopic Rail heavy duty 19.1x53.1 L700, over extension, bright zinc-plated
0.0.719.75
0.0.719.75
Technical Data
Scope of Delivery
2 Telescopic Rails heavy duty 19.1x53.1 L700, over extension
Properties
Article number | 0.0.719.75 |
---|---|
Line | line 5 |
Line | line 6 |
Line | line 8 |
Load | max. 110 kg per pair |
Property | bright zinc-plated |
ESD-safe | Yes |
Weight | m = 4,16 kg |
Ambient temperature (during operation) | -20 °C … +70 °C |
Delivery unit | 1 set |
Material | St |
Period of use | 80.000 cycles |
Description
When in the closed position, a latching mechanism prevents unintentional extension of the rail.
The fastening positions described in the installation guide must be used in order to achieve the maximum load values.
Variants
Sort by
Load: Max. 130 kg per pair | Length: 400 mm | |
Load: max. 140 kg per pair | Length: 500 mm | |
Load: max. 120 kg per pair | Length: 600 mm | |
Load: max. 110 kg per pair | Length: 700 mm | |
Load: max. 100 kg per pair | Length: 790 mm | |
Load: Max. 80 kg per pair | Length: 900 mm | |
Load: Max. 70 kg per pair | Length: 1 m |
Downloads
CAD Data
"Telescopic Rail heavy duty 19.1x53.1 L700, over extension, bright zinc-plated" is a product-set and contains the same article 2 times. The representation in the CAD data therefore differs from the actual BOM content.
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23250590
eCl@ss 8.0
23250590
eCl@ss 11.0
23250590
UNSPSC 7.0
56111905
UNSPSC 9.0
56111902
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
Customs tariff number
83024900
Telescopic Rail heavy duty
Selected variant

Telescopic Rail heavy duty 19.1x53.1 L700, over extension, bright zinc-plated
0.0.719.75
0.0.719.75