Robot Mounting Plates
Technical Data
Properties
| Article number | 0.0.721.89 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 2,59 kg |
| Delivery unit | 1 pce. |
| Material | Al |
Description
The pattern of holes on Robot Mounting Plate 8 280x200 is designed for cobot models from ABB, such as the CRB 15000-10, CRB 15000-12 and the IRB 920 series. Information on the relevant fixings can be downloaded from the item Online Shop.
Variants
Sort by
| Maß X: 160 | Maß Y: 160 | Maß Z: 20 | Hersteller: Fanuc / Universal Robots 160x160 | Robotermodell: CRX-5iA, UR3e, UR5e | |
| Maß X: 200 | Maß Y: 200 | Maß Z: 25 | Hersteller: Fanuc / Omron / Universal Robots 200x200 | Robotermodell: CRX-10iA, CRX-10iA/L, CRX-20iA/L, TM5, TM12, TM14, TM16, UR10e, UR16e | |
| Maß X: 200 | Maß Y: 200 | Maß Z: 25 | Hersteller: Doosan Robotics / Kassow Robots 200x200 | Robotermodell: A-Serie, M-Serie, KR810, KR1018, KR1205, KR1410, KR1805 | |
| Maß X: 240 | Maß Y: 200 | Maß Z: 25 | Hersteller: ABB 240x200 | Robotermodell: CRB 1100, CRB 15000-5, IRB 14050 | |
| Maß X: 280 | Maß Y: 200 | Maß Z: 25 | Hersteller: ABB 280x200 | Robotermodell: CRB 15000-10, CRB 15000-12, IRB 920 | |
| Maß X: 280 | Maß Y: 280 | Maß Z: 25 | Hersteller: KUKA / Universal Robots 280x280 | Robotermodell: LBR iiwa-Serie, LBR iisy-Serie, UR20, UR30 | |
| Maß X: 160 | Maß Y: 160 | Maß Z: 20 | Hersteller: Universal Flanschmaß 160x160 | Robotermodell: - | |
| Maß X: 200 | Maß Y: 200 | Maß Z: 25 | Hersteller: Universal Flanschmaß 200x200 | Robotermodell: - |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360291
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169990












