Robot Mounting Plates
Technical Data
Properties
| Article number | 0.0.709.45 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 4,2 kg |
| Delivery unit | 1 pce. |
| Material | Al |
Description
The pattern of holes is designed for cobot models from Kuka (LBR iisy series and LBR iiwa series) and Universal Robots (UR20, UR30).
item supplies mounting plates for cobots from a range of different manufacturers.
Assembly Instructions
Variants
Sort by
| Maß X: 160 | Maß Y: 160 | Maß Z: 20 | Hersteller: Fanuc / Universal Robots 160x160 | Robotermodell: CRX-5iA, UR3e, UR5e | |
| Maß X: 200 | Maß Y: 200 | Maß Z: 25 | Hersteller: Fanuc / Omron / Universal Robots 200x200 | Robotermodell: CRX-10iA, CRX-10iA/L, CRX-20iA/L, TM5, TM12, TM14, TM16, UR10e, UR16e | |
| Maß X: 200 | Maß Y: 200 | Maß Z: 25 | Hersteller: Doosan Robotics / Kassow Robots 200x200 | Robotermodell: A-Serie, M-Serie, KR810, KR1018, KR1205, KR1410, KR1805 | |
| Maß X: 240 | Maß Y: 200 | Maß Z: 25 | Hersteller: ABB 240x200 | Robotermodell: CRB 1100, CRB 15000-5, IRB 14050 | |
| Maß X: 280 | Maß Y: 200 | Maß Z: 25 | Hersteller: ABB 280x200 | Robotermodell: CRB 15000-10, CRB 15000-12, IRB 920 | |
| Maß X: 280 | Maß Y: 280 | Maß Z: 25 | Hersteller: KUKA / Universal Robots 280x280 | Robotermodell: LBR iiwa-Serie, LBR iisy-Serie, UR20, UR30 | |
| Maß X: 160 | Maß Y: 160 | Maß Z: 20 | Hersteller: Universal Flanschmaß 160x160 | Robotermodell: - | |
| Maß X: 200 | Maß Y: 200 | Maß Z: 25 | Hersteller: Universal Flanschmaß 200x200 | Robotermodell: - |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76169990












