Tube D16 6 A/F


Selected variant
Tube  D16 6 A/F (0.0.699.97)
Tube  D16 6 A/F
0.0.699.97
Show all

Technical Data

Work Bench System
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.699.97
LineWork Bench System
ESD-safeNo
Weightm = 347 g/m
Delivery unit1 pce., length 6000 mm
MaterialAl

Description

Tube D16 6 A/F is used in combination with Table Column Sets K as a means of synchronising torque transmission in the crank-driven, height-adjustable table columns. The couplings are connected via the 6 A/F hexagon socket. The Tube is concealed within a Profile 8 80x40 light (0.0.026.34) or a Profile Tube D40/D30 (0.0.661.59).
The Tubes D16 6 A/F are concealed within the framework made of Profiles 8 80x40. This creates an invisible and secure drive synchronisation mechanism for Table Column Set 8 80x40 K.
Invisible from the outside, Tubes D16 6 A/F run through the inside of the table frame, evenly distributing the drive torque in Table Column Set D40/D30 K.

Variants

Sort by

Delivery unit:  Cut-offLength:  20 ... 6000
Delivery unit:  PieceLength:  6000

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 7.0
31231317
UNSPSC 9.0
31231317
eCl@ss 11.0
35060402
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
76082081