Optional modules, Controller, C series


Selected variant
PROFINET Interface (0.0.681.66)
PROFINET Interface
0.0.681.66
Show all

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.681.66
ESD-safeNo
Weightm = 46 g
Delivery unit1 pce.

Description

Plug in and go! The PROFINET Interface can be used with all item Controllers. This retrofittable plug-in module is inserted into the corresponding slot on the item Controllers and can be used to connect an item linear motion unit® to a PLC or other overarching control system. The PROFINET Interface features two connections for network cables.

Variants

Sort by

Funzione:  PROFINET
Funzione:  EtherCAT
Funzione:  Modulo di sicurezza STO

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27242208
eCl@ss 4.0
27250504
eCl@ss 4.1
27250504
eCl@ss 5.0
27250504
eCl@ss 5.1
27250504
eCl@ss 6.0.1
27250504
eCl@ss 7.1
27250504
eCl@ss 11.0
27242208
UNSPSC 7.0
43201549
UNSPSC 9.0
43201549
Customs tariff number
90329000