Technical Data
Scope of Delivery
Hinge halves, PA-GF
Pin, St, bright zinc-plated
Washer, PA
Properties
Article number | 0.0.026.10 |
---|---|
Line | line 8 |
ESD-safe | No |
Weight | m = 21 g |
Force max | Fmax. = 100 N |
Delivery unit | 1 pce. |
Colour | black |
Description
Panel elements secured with Hinges PA must be machined with the appropriate holes.
Assembly Instructions
Variants
Sort by
Line: 5 | Colour: ![]() | Lift-off: X | Hinged side: - | |
Line: 5 | Colour: ![]() | Lift-off: X | Hinged side: - | |
Line: 6 | Colour: ![]() | Lift-off: ✓ | Hinged side: Left | |
Line: 6 | Colour: ![]() | Lift-off: ✓ | Hinged side: Left | |
Line: 6 | Colour: ![]() | Lift-off: ✓ | Hinged side: Right | |
Line: 6 | Colour: ![]() | Lift-off: ✓ | Hinged side: Right | |
Line: 8 | Colour: ![]() | Lift-off: ✓ | Hinged side: Left | |
Line: 8 | Colour: ![]() | Lift-off: ✓ | Hinged side: Left | |
Line: 8 | Colour: ![]() | Lift-off: ✓ | Hinged side: Right | |
Line: 8 | Colour: ![]() | Lift-off: ✓ | Hinged side: Right | |
Line: 10 | Colour: ![]() | Lift-off: ✓ | Hinged side: Left | |
Line: 10 | Colour: ![]() | Lift-off: ✓ | Hinged side: Right | |
Line: X | Colour: ![]() | Lift-off: ✓ | Hinged side: Left | |
Line: X | Colour: ![]() | Lift-off: ✓ | Hinged side: Right |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
UNSPSC 9.0
31162403
eCl@ss 6.0.1
23250304
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 7.1
23250304
UNSPSC 7.0
31162403
Customs tariff number
39269097