Secure robot enclosure with variable working zone
0.0.725.48
Technical Data
Properties
Article number | 0.0.725.48 |
---|---|
ESD-safe | No |
Weight | m = 332 kg |
Delivery unit | 1 pce. |
Description
The controller and all devices can be stored safely and protected from dust in the lockable base cabinet with two doors. The central brush strip allows you to route cables flexibly into the interior.
- Safe enclosure with impact-resistant panes
- 1840 x 920 mm work area with continuous grooves
- Lockable base cabinet with two doors
- Safe cable routing to the cobot and other applications in the profiles
- Base cabinet with suspension for the control unit, battery, etc.
- Frame prepared for mounting sensors and other accessories
- Cobot connection with Robot Mounting Plate 8 280x280 (0.0.709.45)
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked. On request, item can assist you in modifying this application to meet the individual requirements of your project.
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
76109090