Technical Data
Scope of Delivery
2 sensor holder halves D20 D8, Al, barrel-finished
1 Hexagon Socket Head Cap Screw DIN 912 M6x16, St, bright zinc-plated
1 hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
Properties
| Torque | M = 10 Nm |
|---|---|
| ESD-safe | Yes |
| Weight | m = 53 g |
| Delivery unit | 1 set |
Description
A Bracket J D8 (0.0.718.47 / 0.0.719.21) or Rod D8-150 (0.0.732.03) can be used to position a sensor at the desired height and with the correct clearance. These mounting rods can also be fastened to a Line 6 or 8 profile groove using Railing Holder 8 D8 (0.0.718.49).
Various versions based on Sensor Holder D20 D8 are available with mounting brackets and holding plates to accommodate sensors in a range of sizes from different manufacturers.
Variants
Sort by
| 5 more variants in this product family | ||||||
| Sensor shape: Cuboid | Diameter: - | |||||
| Sensor shape: Cylindrical | Diameter: ø 18 mm | |||||
| Sensor shape: Cylindrical | Diameter: ø 12 mm | |||||
| Sensor shape: Cylindrical | Diameter: ø 8 mm | |||||
| Sensor shape: Universal | Diameter: - | |||||
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27220501
UNSPSC 9.0
39121705
UNSPSC 26.0
39121705
UNSPSC 7.0
39121509
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 6.0.1
23309213
eCl@ss 7.1
27220501
eCl@ss 11.0
27220501
Customs tariff number
76169990










