Sensor Holder


Selected variant
Sensor Holder Set D18 D8 90° (0.0.735.85)
Sensor Holder Set D18 D8 90°
0.0.735.85
Show all

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 mounting bracket D20 D18 90°, St, stainless, barrel-finished
2 sensor holder halves D20 D8, Al, barrel-finished
1 Hexagon Socket Head Cap Screw DIN 912 M6x16, St, bright zinc-plated
1 hexagon nut DIN 934 M6-I8I, St, bright zinc-plated

Properties

TorqueM = 10 Nm
ESD-safeYes
Weightm = 81 g
Delivery unit1 set

Description

Sensor Holder Set D18 D8 90° includes a mounting bracket with an 18.3 mm hole for fixing sensors with a D18 circular cross-section. This ensures that cylindrical M18 sensors such as photoelectric sensors can be attached to a conveyor belt, roller conveyor or machine cabin.
A Bracket J D8 (0.0.718.47 / 0.0.719.21) or Rod D8-150 (0.0.732.03) can be used to precisely position a sensor at the desired height, ideal angle and with the appropriate spacing. These mounting rods can also be fastened to a Line 6 or 8 profile groove using Railing Holder 8 D8 (0.0.718.49).
Sensor Holders from item are versatile aluminium fixings used to secure optical measurement sensors in place. They give users a means of installing proximity switches, photoelectric sensors and similar devices precisely where they are needed and in the necessary orientation.
Various versions based on Sensor Holder D20 D8 are available with mounting brackets and holding plates to accommodate sensors in a range of sizes from different manufacturers.

Variants

Sort by

5 more variants in this product family
Sensor shape:  CuboidDiameter:  -
Sensor shape:  CylindricalDiameter:  ø 18 mm
Sensor shape:  CylindricalDiameter:  ø 12 mm
Sensor shape:  CylindricalDiameter:  ø 8 mm
Sensor shape:  UniversalDiameter:  -

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27220501
UNSPSC 9.0
39121705
UNSPSC 26.0
39121705
UNSPSC 7.0
39121509
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 6.0.1
23309213
eCl@ss 7.1
27220501
eCl@ss 11.0
27220501
Customs tariff number
76169990