Chair, Low-Level, PU
Technical Data
Scope of Delivery
Upholstery, polyurethane structural foam
Base circle, Al
Properties
| Article number | 0.0.639.95 |
|---|---|
| Line | Work Bench System |
| ESD-safe | Yes |
| Weight | m = 19,6 kg |
| Delivery unit | 1 pce. |
| Max. load-carrying capacity | M = 125 kg |
Description
• Seat technology with tilt adjustment (35° range) for active, upright sitting (synchronised mechanical system)
• Adjustable seat depth (50 mm range)
• Tilt and height-adjustable back rest (80 mm range), cutaway shoulder area for optimum freedom of movement, with soft-touch grips
• PU seat and back cushioning, abrasion resistant and washable
• Automatic adjustment to occupant weight (ESD version)
• Safety gas spring with broad adjustment range
• Polished aluminium base, 700 mm diameter
There are 2 designs to choose from:
• Chair, Low-Level, PU, for seated work benches, with load-dependent locking castors for hard floors, seat height adjustment 430 – 590 mm
• Chair, High-Level, PU (counter chair), for seated/standing work benches, on gliding Knuckle Feet, seat height adjustment 580 – 830 mm
Chrome foot ring with non-slip surface, infinite height adjustment and quick-action locking mechanism
• Both designs can be supplied with ESD protection
The top product with top service – five-year guarantee!
Variants
Sort by
| Stuhlhöhe: Tiefer Stuhl | ESD-sicher: X | |
| Stuhlhöhe: Tiefer Stuhl | ESD-sicher: ✓ | |
| Stuhlhöhe: Hoher Stuhl | ESD-sicher: X | |
| Stuhlhöhe: Hoher Stuhl | ESD-sicher: ✓ |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100502
eCl@ss 4.0
21100502
UNSPSC 9.0
56111905
eCl@ss 4.1
21100502
eCl@ss 5.0
21100502
eCl@ss 5.1
21100502
eCl@ss 6.0.1
21100503
eCl@ss 11.0
21100503
eCl@ss 7.1
21100502
UNSPSC 7.0
56111905
Customs tariff number
94013900





