Technical Data
Scope of Delivery
1 fixing plate, St, bright zinc-plated
1 locating lug, die-cast zinc
1 T-Slot Nut V 8 St M8, bright zinc-plated
1 dome-head screw M8x14, St, bright zinc-plated
Properties
Article number | 0.0.717.57 |
---|---|
Torque | M = 8 Nm |
Line | line 8 |
ESD-safe | No |
Weight | m = 43,3 g |
Delivery unit | 1 set |
Description
Sliding-Door Guide Profile 8 40x10 (0.0.495.13) allows you to move two door segments in parallel along one Line 8 groove. Roller for Corner-Fastening Set 8 32x18 (0.0.494.74) keeps everything running smoothly.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
UNSPSC 7.0
31162703
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
73269098